IESNA:LM-63-2002
[TEST]P1648317
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-11)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2C-850-U-T2R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 82W 80CRI 5000K FIXTURE w/ TYPE II DISTRIBUTION OPTIC
[LAMP] (32) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.68A 82.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10762.7
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 82.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 76 85 90 95 105 115 125 135 145 155 165 175 180 
1019.2 1428.6 1814.5 2043.7 2227.6 2388.0 2505.3 2538.6 2583.2 2789.8 3187.8 3626.7 4042.1 4413.6 4718.5 
4954.6 5087.0 5127.1 5026.5 4769.2 4298.6 3609.3 2868.5 2196.6 1511.8 908.0 547.8 398.8 346.5 308.0 270.9 
215.6 153.6 91.6 12.9 0.0 0.0 
1019.2 1433.9 1791.8 2040.0 2225.3 2391.8 2508.3 2544.6 2590.0 2784.5 3178.0 3621.4 4026.2 4393.2 4698.1 
4935.7 5073.4 5118.0 5026.5 4785.9 4344.0 3602.5 2857.1 2182.2 1494.4 898.2 541.0 399.5 348.1 308.0 268.6 
213.4 152.1 94.6 13.6 0.0 0.0 
1019.2 1416.5 1772.1 2015.7 2213.2 2389.5 2519.7 2571.9 2617.3 2772.4 3100.8 3523.0 3923.3 4272.1 4574.0 
4806.3 4969.7 5045.4 5005.3 4816.9 4449.9 3872.6 3109.1 2406.2 1704.0 1050.2 630.3 425.2 361.7 317.0 273.2 
214.1 160.4 107.4 38.6 0.0 0.0 
1019.2 1410.4 1759.2 2008.2 2220.0 2414.5 2574.2 2659.7 2708.8 2816.3 3060.7 3427.7 3803.7 4139.7 4433.3 
4667.8 4860.0 4988.7 5034.0 4958.4 4726.1 4266.0 3651.6 2895.7 2132.3 1382.4 824.8 502.4 379.1 326.1 277.7 
218.7 171.8 116.5 44.6 0.0 0.0 
1019.2 1369.6 1702.5 1964.3 2179.9 2394.1 2585.5 2720.9 2798.9 2880.6 3039.5 3297.5 3629.7 3957.3 4232.7 
4493.0 4713.2 4889.5 5038.6 5107.4 5043.1 4749.5 4299.3 3663.7 2911.6 2094.4 1328.7 774.8 468.4 366.2 317.8 
255.0 188.4 130.1 56.0 0.0 0.0 
1019.2 1314.3 1639.7 1901.5 2118.6 2346.4 2575.7 2761.8 2891.9 2996.4 3109.9 3267.3 3499.5 3803.7 4119.2 
4403.0 4635.3 4830.5 5037.8 5232.3 5360.9 5366.2 5163.4 4732.9 4074.6 3258.9 2378.2 1536.0 879.2 535.7 374.5 
267.9 164.2 102.9 40.1 0.0 0.0 
1019.2 1268.2 1542.1 1800.8 2021.0 2245.0 2472.8 2685.4 2878.3 3030.4 3170.4 3302.8 3447.3 3647.9 3905.9 
4217.6 4552.1 4878.2 5205.1 5587.2 5948.8 6147.9 6267.4 6244.7 5993.5 5405.6 4499.1 3376.2 2195.1 1175.8 
572.0 289.8 181.6 117.3 62.0 5.3 0.0 
1019.2 1198.5 1411.2 1638.2 1853.1 2060.4 2263.9 2471.2 2681.6 2883.6 3067.5 3227.9 3385.3 3552.5 3734.1 
3938.4 4196.4 4499.8 4842.6 5299.6 5975.3 6571.6 6844.7 7170.1 7337.3 7235.9 6717.6 5788.4 4569.5 3193.9 
2225.3 1390.0 672.7 224.7 101.4 18.2 0.0 
1019.2 1134.2 1274.2 1439.2 1620.0 1800.8 1979.4 2155.0 2332.0 2515.1 2693.7 2867.0 3056.9 3271.8 3490.5 
3742.4 4024.7 4325.8 4695.8 5171.8 6097.2 6899.2 7344.1 7956.3 8672.8 9243.3 9325.8 8896.0 7625.6 
6018.5 4445.4 2505.3 993.5 351.8 140.7 40.1 0.0 
1019.2 1124.4 1257.6 1411.9 1592.8 1771.3 1937.0 2108.8 2294.2 2478.8 2639.2 2811.7 2999.4 3205.2 3423.1 
3672.1 3954.3 4264.5 4628.5 5116.5 5999.5 6831.9 7283.6 7925.2 8683.4 9291.0 9435.5 9009.5 7713.4 
6041.9 4390.9 2364.6 924.6 342.8 150.6 40.9 0.0 
1019.2 1066.9 1133.5 1223.5 1324.2 1446.7 1573.1 1701.7 1831.9 1975.6 2109.6 2226.1 2362.3 2501.5 2665.7 
2839.7 3044.8 3275.6 3600.9 4061.7 4739.7 5243.6 5696.9 6312.8 6971.9 7395.6 7405.4 6938.6 5819.5 4441.6 
2870.8 1268.2 491.8 199.8 70.4 17.4 0.0 
1019.2 1037.4 1075.2 1127.4 1199.3 1277.2 1363.5 1448.2 1549.6 1642.7 1732.7 1819.8 1905.3 1991.5 2078.5 
2182.2 2307.1 2459.9 2684.6 3084.9 3501.1 3782.5 4100.3 4529.4 4941.7 5096.9 4866.1 4320.5 3483.7 2640.7 
1673.0 753.6 315.5 138.5 58.3 13.6 0.0 
1019.2 1001.8 1010.9 1037.4 1076.7 1128.2 1181.1 1234.9 1288.6 1338.5 1382.4 1411.9 1439.2 1458.8 1467.2 
1474.7 1484.6 1502.7 1569.3 1671.5 1716.1 1710.0 1720.6 1753.2 1755.4 1646.5 1415.0 1124.4 794.5 570.5 401.8 
264.1 164.2 97.6 51.5 15.1 0.0 
1019.2 951.1 920.1 914.8 931.4 961.7 994.2 1021.5 1040.4 1049.5 1045.7 1030.6 1007.1 971.5 928.4 
874.7 819.5 762.0 704.4 654.5 614.4 590.2 579.6 574.3 564.5 542.5 506.2 451.0 370.0 291.3 233.1 181.6 129.4 
82.5 42.4 11.3 0.0 
1019.2 908.7 855.8 849.7 870.9 899.7 927.7 946.6 951.9 944.3 926.2 898.2 861.8 819.5 771.0 723.4 
680.2 640.9 609.9 586.4 572.0 566.7 568.3 573.5 579.6 575.1 553.1 511.5 444.9 351.8 269.4 206.6 146.0 78.7 38.6 7.6 
0.0 
1019.2 873.2 818.7 821.0 848.2 875.5 897.4 908.0 905.7 888.3 861.8 828.5 786.2 743.0 706.7 674.9 
649.2 630.3 615.9 604.6 591.7 581.1 576.6 573.5 571.3 562.2 534.2 494.9 451.7 388.9 304.9 216.4 133.2 83.2 34.0 4.5 
0.0 
1019.2 844.4 796.8 807.4 834.6 858.8 874.7 880.0 868.6 844.4 811.1 774.1 735.5 701.4 679.5 668.9 
665.1 650.7 630.3 612.1 595.5 566.7 518.3 494.9 480.5 464.6 450.2 434.3 415.4 388.9 341.3 269.4 226.2 168.0 64.3 0.8 
0.0 
1019.2 820.2 781.6 797.5 823.2 842.9 855.8 852.8 836.1 806.6 771.8 736.2 704.4 682.5 672.7 667.4 659.0 
643.9 619.7 571.3 544.8 532.7 517.6 503.2 486.5 469.1 447.2 428.3 412.4 389.7 358.7 327.6 289.0 215.6 101.4 0.0 0.0 
1019.2 802.1 774.1 793.0 815.7 831.6 838.4 830.1 807.4 775.6 740.8 708.2 684.8 668.1 656.0 642.4 625.0 
582.6 557.7 550.8 541.8 531.9 519.8 506.2 489.6 470.6 451.0 428.3 395.0 360.2 304.2 261.8 203.5 135.4 53.0 0.0 0.0 
1019.2 796.8 770.3 790.0 808.9 823.2 827.0 815.7 791.5 758.2 724.1 693.9 670.4 653.0 635.6 618.2 576.6 
550.1 544.8 541.0 535.0 527.4 517.6 501.7 484.3 465.3 441.9 413.1 370.8 332.2 279.2 227.8 167.2 104.4 65.1 0.0 0.0 
1019.2 789.2 765.7 785.4 802.1 814.9 814.9 802.1 775.6 742.3 707.5 679.5 655.3 637.9 617.4 593.2 552.4 
536.5 535.7 528.9 522.1 512.3 500.9 494.1 482.7 469.1 451.7 428.3 393.5 342.8 274.7 217.9 153.6 141.5 37.1 0.0 0.0 
1019.2 789.2 763.5 785.4 800.5 812.7 813.4 798.3 773.3 739.3 702.9 673.4 650.7 633.3 611.4 586.4 544.8 
532.7 531.2 523.6 516.8 506.2 497.9 491.8 482.0 468.4 452.5 427.5 391.2 333.7 270.1 214.9 143.8 143.0 30.3 0.0 0.0 
